Instantaneous Water Heaters with Heat Exchanger
Click on the product photos to view more details!
|
 |
 |
 |
 |
 |
|
Akva Vita |
Akva Lux |
Termix One-B & -Q |
Termix BV |
Termix BL |
| DHW Capacity (kW) |
35 |
41 - 53 |
21 - 90 |
77 - 265 |
70 - 222 |
|
| HE Capacity (kW) |
- |
- |
- |
- |
- |
|
| Control type DHW |
Flow |
Flow/ Thermostatic |
Thermostatic |
Thermostatic/ or Electronic |
Electronic |
|
| Control type HE |
- |
- |
- |
- |
- |
|
| Design |
Wall |
Wall |
Wall |
Wall |
Wall |
|
| PN (bar) |
16 |
16 |
16 |
16 |
16 |
|
Max DH supply temp. (°C) |
120# |
90 |
120 |
120 |
120 |
|
| Construction |
Fitted |
Fitted |
Fitted |
Fitted |
Fitted |
|
Optional features* for these water heaters are amongst others:
- cover
- non-return valve
- safety valve mounted in the cold water supply
- thermostatic circulation valve
- non-return and pressure compensation valve (Combiluk 20L)
* Please note that some features might not apply for every substation type.
# At max DH supply temp. above 90° C it is recommended to order Akva Vita equipped with an additional thermostatic controller