Sonometer 2000
INFOCAL 6 - Heat Calculator

INFOCAL 6 - Heat Calculator

The INFOCAL 6 is a heat calculator e.g. for combination with SONO 1500 CT and SONO 2500 CT especially designed for heating, cooling or combined heating/cooling application in local and district heating systems.
 
The INFOCAL 6 has been approved according to EN1434.
Features:
 
  • Lithium battery with lifetime typical 12 years
    (depending on selected functionality and the volume meter connected to the calculator
    means 10 … 16 years)
  • Temperature range: –10 to +190 °C
  • Power save mode
  • NOWA test capability
  • Remote reading over M-Bus, RS 232, Radio or optical interface, according to ZVEI
  • One optional module selectable out of module with two pulse outputs or module with two
    pulse inputs or module including two pulse inputs together with one pulse output
  • Individual tariff functions
  • History memory for 24 months
  • Extensive diagnostic displays
  • HYDRO-SET parameterization software on Windows basis guarantees optimum
    adaptation to the user's specific needs
  • High accuracy thermal energy metering
  • Clearly representation of actual consumed values
  • Storage of volume and energy data
  • Expandable functionality with add on modules plug and play

Data sheet

EU-Declaration

EC Type Examination Certificate


  
News

More news