Product Range

Domestic Hot Water (DHW) + Mixing Loop

Click on the product photos to view more details!

S-Solo Akva Vita S Akva Lux S Termix VMTD
Mix-B
Termix VMTD
Mix-Q
Termix VMTD
Compact 20
Termix VMTD
Compact 28
DHW Capacity (kW) - 35 41 - 53 35 - 75 35 - 75 69 - 95 100 - 150
HE Capacity (kW) 20 20 20 7 - 30 7 - 30 40 - 60 95 - 140
Control type DHW - Flow Flow/
Thermostatic
Thermostatic Flow/
Thermostatic
Thermostatic/
Electronic
Thermostatic/
Electronic
Control type HE Electronic Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Electronic
Design Wall Wall Wall Wall Wall Wall Wall
PN (bar) 10 10 10 16 16 16 16
Max DH
supply temp. (°C)
90 90 90 120 120 120 120
Construction Fitted Fitted Fitted Fitted Fitted Fitted Fitted

Optional features* for these substation types are amongst others:

- cover
- circulation pump
- zone valve with actuator
- room thermostat
- ball valves
- heat meters
- thermostatic by-pass with return temperature limiter
  
 
* Please note that some features might not apply for every substation type



  
News

More news