Substations - Solar Heating
Instantaneous domestic water heaters provide hot water instantaneously and only as it is needed. When a hot water tap is turned on, cold water travels through a pipe into a heat exchanger in the unit. The cold water is heated in the heat exchanger, typically via a solar heating and biomass application systems or another waterborne heat source. As a result, instantaneous water heaters deliver a constant supply of hot-water.
Danfoss offers a comprehensive range of products with different control solutions based on principles of flow, thermostatic, flow and thermostatic or electronic controlling.
Substations for solar heating can be used for single-family houses as well as for small blocks of flats.
|
 |
 |
 |
 |
 |
 |
|
Akva Lux Solar |
Termix One Solar |
Termix One Solar w/circ. |
Termix BV Solar-T |
Termix BV Solar-E |
Termix FLS |
| DHW Capacity (kW) |
47 - 60 |
29 - 90 |
29 - 90 |
117 - 833 |
117 - 833 |
135 - 335 |
|
| HE Capacity (kW) |
- |
- |
- |
- |
- |
- |
|
| Control type DHW |
Flow/ Thermostatic |
Thermostatic |
Thermostatic |
Thermostatic |
Electronic |
Electronic |
|
| Control type HE |
- |
- |
- |
- |
- |
- |
|
| Design |
Wall |
Wall |
Wall |
Wall |
Wall |
Wall |
|
| PN (bar) |
16 |
16 |
16 |
10 |
10 |
6/10 |
|
| Max DH supply temp. (° C) |
90 |
120 |
120 |
110 |
110 |
100 |
|
| Construction |
Fitted |
Fitted |
Fitted |
Fitted |
Fitted |
Fitted |
|