Product Range

Substations - DHW Tank

Click on the product photos to view more details!

Termix
BTD Mix
Termix
BTD RO Mix
Termix
BVX T/E
Termix
BVX RO T/E
Termix
BVX-E
Termix
BVX RO E
Termix
BVX-SEK
Termix
BVX RO SEK
DHW Capacity (kW) 8 - 22 8 - 22 8 - 22 8 - 22 8 - 22 8 - 22 8 - 22 8 - 22
HE Capacity (kW) 7 - 20 7 - 20 15 - 45 15 - 45 15 - 45 15 - 45 15 - 45 15 - 45
Control type DHW Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Electronic Electronic Electronic Electronic
Control type HE Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Thermostatic/
Electronic
Electronic Electronic Electronic Electronic
Design Floor Floor Floor Floor Floor Floor Floor Floor
PN (bar) 10 10 10 (16) 10 (16) 10 (16) 10 (16) 10 (16) 10 (16)
Max DH
supply temp. (°C)
120 120 120 120-150 120 120-150 120 120-150
Construction Fitted Fitted Fitted Fitted Fitted Fitted Fitted Fitted

Optional features* for these substation types are amongst others:

- cover
- circulation pump
- thermostatic circulation
- non-return valve
 
 
 
* Please note that some features might not apply for every substation type



  
News

More news