Product Range

Flat Stations

Click on the product photos to view more details!

Akva Vita
TDP-F
Akva Vita
TDP Shaft
Akva Lux
TDP-F
Termix
VMTD-B
Termix
VMTD-F
DHW Capacity (kW) 35 35 53 33 - 85 33 - 85
HE Capacity (kW) 15 15 15 10 - 35 10 - 35
Control type DHW Flow Flow Flow/
Thermostatic
Thermostatic Thermostatic/
Electronic
Control type HE Flow Flow Flow Flow Flow
Design Wall/Recess Wall/Recess Wall/Recess Wall Wall/Recess
PN (bar) 10 10 10 16 10
Max DH
supply temp. (°C)
90 90 90 120 120
Costruction Fitted Fitted Fitted Fitted Fitted

Optional features* for these substation types are amongst others:

- cover
- circulation pump
- zone valve with actuator
- room thermostat
- ball valves
- heat meters
- thermostatic by-pass with return temperature limiter
  
 
* Please note that some features might not apply for every substation type



  
News

More news