|
CodeNumber
|
086U5012
|
|
Width
|
596
mm
|
|
Height
|
1754
mm
|
|
Depth
|
690
mm
|
|
Output capacity
|
8,9 kW (At BOW45 according to EN14511, including circulation pumps)
|
|
Integrated hot water tank
|
180 l, stainless
|
|
Separate hot water tank
|
-
|
|
Heat factor
|
COP 3,3 (At BOW45 according to EN14511, including circulation pumps)
|
|
Description
|
Ground source HP 10 kW(230V), with integrated stainless hot water tank
|