|
CodeNumber
|
086U5018
|
|
Width
|
596
mm
|
|
Height
|
1754
mm
|
|
Depth
|
690
mm
|
|
Output capacity
|
4,9 kW (At BOW45 according to EN14511 (including circulation pumps)
|
|
Integrated hot water tank
|
-
|
|
Separate hot water tank
|
-
|
|
Heat factor
|
COP 3,0 (At BOW45 according to EN14511 (including circulation pumps)
|
|
Description
|
Ground source HP 6 kW(400V)
|