DHP-AL
Radiator Thermostats
Room Thermostats
Floor Heating Hydronics
Floor Heating Electrical
Climate Controls
Substations
Weather Compensators & PI Controllers
Motorized Control Valves
Ball Valves
Pressure & Flow Controllers
Temperature Controllers
Heat Exchangers
Balancing Valves
Burner Components
Heat Meters
Ventilation
Pressure & Temperature Switches
Heat Pumps
Solenoid Valves
Home
Heat Pumps
DHP-AL
Sitemap
DHP-H
DHP-C
DHP-L
DHP-R
DHP-A
DHP-AL
DWH
086U5058
DWH
Technical data
CodeNumber
086U5058
Size
300 liters
Material
Fe
Height
1501 mm
Width
600 mm
Deep
688 mm
Description
Water heater with stainless hot water tank, 300 liters