Product Range
Product Range

                /The FED sensors are used in applications in which a cooling and a heating circuit is to be controlled by one controller. FED sensors can be applied to chilled ceilings, fancoils and induction units.
The FED sensors are used in applications in which a cooling and a heating circuit is to be controlled by one controller. FED sensors can be applied to chilled ceilings, fancoils and induction units.
Sequential Controller, FED
                /The FEV controllers can e.g. control radiant ceiling heating, radiator heating, and fan-coils.
The FEV controllers can e.g. control radiant ceiling heating, radiator heating, and fan-coils.
Controller for Heating, FEV
                /The controllers are installed in rooms which have surplus heat due to internal or external heat sources.<br/>FEK can be used for chilled ceilings, fan-coils and induction units.
The controllers are installed in rooms which have surplus heat due to internal or external heat sources.
FEK can be used for chilled ceilings, fan-coils and induction units.
Controller for Cooling, FEK
                /Together with the Danfoss self-acting and electronic controllers the RA-C valves make up a perfect combination for control of cooling and heating circuits.<br/>The RA-C valves have four possible pre-settings to ensure correct water flow.<br/>RA-C valves are made of dezincification-resistant brass, specific for cooling systems. The valves are designed with external threads, which will make the installation easier.
Together with the Danfoss self-acting and electronic controllers the RA-C valves make up a perfect combination for control of cooling and heating circuits.
The RA-C valves have four possible pre-settings to ensure correct water flow.
RA-C valves are made of dezincification-resistant brass, specific for cooling systems. The valves are designed with external threads, which will make the installation easier.
Cooling Valve, RA-C
                /The thermal actuator TWA range is used with electrical on/off-controls to activate several types of valves and floor heating manifolds. The actuator is equipped with a visual position indicator to show the open or closed position of the valve. The TWA-actuator can be connected to the RA, RAVL and RAV valves from Danfoss. Furthermore versions for valves with M30x1.5 connection are available. The actuator is made for either 24 V (SELV) or 230 V supply in both normally closed (NC) or normally open (NO) versions (valve positions with no supply voltage to the actuator). Furthermore the 24 V actuator for RA valves also comes in a NC/S-version having an end-switch.
The thermal actuator TWA range is used with electrical on/off-controls to activate several types of valves and floor heating manifolds. The actuator is equipped with a visual position indicator to show the open or closed position of the valve. The TWA-actuator can be connected to the RA, RAVL and RAV valves from Danfoss. Furthermore versions for valves with M30x1.5 connection are available. The actuator is made for either 24 V (SELV) or 230 V supply in both normally closed (NC) or normally open (NO) versions (valve positions with no supply voltage to the actuator). Furthermore the 24 V actuator for RA valves also comes in a NC/S-version having an end-switch.
TWA Standard Actuators
  
News

More news