Burner Components
Preheaters

Danfoss oil preheater FPHB with PTC-heating element ensures optimum and equal conditions for the oil nozzle.
FPHB can be offered in different versions with capacities from 3 kg/h up to 10 kg/h. FPHB 3 and 5 can also be delivered with a built-in closing valve and is a part of our LE-system.

As the preheater is an integrated part of the burner construction, we are producing more than 100 different types, which all are adapted to the wishes of the individual burner manufacturers.

                /Oil preheater type FPHB is used to preheat oil with a viscosity of max. 10 mm2/s (cSt).
Oil preheater type FPHB is used to preheat oil with a viscosity of max. 10 mm2/s (cSt).
FPHB 3/5
                /Oil preheater type LE with a build-in shut off valve is used to preheat oil with oil a viscosity of max. 10 cSt. The pump type BFP-LE or BFP LE-S must be used to prevent pre- or after dripping from the nozzle.
Oil preheater type LE with a build-in shut off valve is used to preheat oil with oil a viscosity of max. 10 cSt. The pump type BFP-LE or BFP LE-S must be used to prevent pre- or after dripping from the nozzle.
FPHB 5 LE
                /FPHB 10 is designed for burners up to 80 kW.
FPHB 10 is designed for burners up to 80 kW.
FPHB 10
  
News

More news