Radiator Sensors

Replacement Sensors



A range of built-in and remote sensors that fit to older Danfoss RA/V and RA/VL valve bodies, providing a simple way to upgrade older radiator thermostats.

The products shown on this site represents a part of Danfoss' extensive product range.

To see more country specific products - please select a country from the drop down list 'Local sites' in the top right corner of this page.


Replacement Sensors

Technical data



RA/V
Sensors

013G2960 RA 2000Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valvesBuilt-in sensorWhite/RAL 9016-
013G2961 RA 2000Service set with RA/V sensor 013G2960 and gland seal 013U0070Built-in sensorWhite/RAL 9016-
013G2962 RA 2000Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/V 34 mm valvesRemote sensorWhite/RAL 90160-2
013G2963 RA 2000Service set with RA/V sensor 013G2962 and gland seal 013U0070Remote sensorWhite/RAL 90160-2

RA/VL
Sensors

013G2950 RA 2000Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valvesBuilt-in sensorWhite/RAL 9016-
013G2951 RA 2000Service set with RA/VL sensor 013G2950 and gland seal 013U0070Built-in sensorWhite/RAL 9016-
013G2952 RA 2000Frost protection, limiting and locking of temperature set-point, suitable for older Danfoss RA/VL 26 mm valvesRemote sensorWhite/RAL 90160-2
013G2953 RA 2000Service set with RA/VL sensor 013G2952 and gland seal 013U0070Remote sensorWhite/RAL 90160-2

Valve insert
/sensor packs

013G4017 RA 2000Service set with RA 2000 sensor and valve insert for older Danfoss RAVL valves DN 15. Kv-value 0.05 - 0,44 (Xp=2).Built-in sensorWhite/RAL 9016-
013G4018 RA 2000Service set with RA 2000 sensor and valve insert for older Danfoss RAVL valves DN 20. Kv-value 0.04 - 0,60 (Xp=2).Built-in sensorWhite/RAL 9016-
013G4019 RA 2000Service set with RA 2000 sensor and valve insert for older Danfoss RAV valves. Kv-value 0.14 - 0,74 (Xp=2).Built-in sensorWhite/RAL 9016-


Documentation





Instruction
 
User Guide: Danfoss Radiator Thermostats
vi31d202_RA2000.pdf (1.7 Mb), Literature number: VI31D202, Language: English, Release date: 01/02 2003
 


Leaflet
 
Danfoss - The world's biggest producer of radiator thermostats
Worlds_biggest_producer.pdf (1.7 Mb), Literature number: VBTTT102, Language: English, Release date: 05/12 2005
 
Selection chart
H1800 SelectiekaartA3_GB_.pdf (3.1 Mb), Literature number: VBAVZ102, Language: English, Release date: 12/05 2009
 


Multimedia
 
Animated guide: Operating principle of Danfoss radiator thermostats
operation_princip_facelift.swf (0.1 Mb), Literature number: VVTTD102, Language: English, Release date: 06/03 2007
 
RA2000 - gas- vs liquid-filled bellows
Gas_vs_Liquid_techVersion.exe (1.0 Mb), Literature number: VVTTZ102, Language: English, Release date: 23/01 2006
 
Slide ruler for easy pre-setting of valves
Danfoss DK 2006.exe (1.5 Mb), Literature number: VVTYD102, Language: English, Release date: 04/10 2006
 


Quick Guide
 
Sensor Replacement Guide
Service guide.pdf (0.5 Mb), Literature number: VQTTJ102, Language: English, Release date: 27/09 2005
 


Technical papers
 
Danfoss Yesterday and Today
Danfoss_yesterday_and_today.pdf (0.1 Mb), Literature number: VETLT102, Language: English, Release date: 13/06 2005
 
Save Up to 20% on Your Heating Bill
Save_up_to_20.pdf (0.1 Mb), Literature number: VETLU102, Language: English, Release date: 13/06 2005
 
The Danfoss Radiator Thermostat
The_Danfoss_radiator_thermostat.pdf (0.4 Mb), Literature number: VETLV102, Language: English, Release date: 13/06 2005
 
The present development of thermostatic control in individual rooms
The_present_development.pdf (0.1 Mb), Literature number: VETLW102, Language: English, Release date: 13/06 2005
 


Accessories



Accessories for Sensors Locking and anti-theft devices, scale covers, toolkits, adaptors and replacement caps.