Radiator Valves

Fixed Capacity Valves



Danfoss provides a comprehensive range of radiator valves with fixed capacity.

RA-FN normal flow valves are used in two-pipe heating systems.
Versions: straight and angled with sizes from DN 10 to DN 25 and horizontal angled with sizes from DN 10 to DN 20.

RA-FNE normal flow valves are used in one-pipe heating systems.
Versions: straight, right mounted angle and left mounted angle with the size DN 15.

RA-G (RTD-G) high capacity valves are used in gravity systems or in pumped one-pipe systems.
Versions: straight and angled with sizes from DN 15 to DN 25.


Fixed Capacity Valves

Technical data



RA-FN (Normal flow valves for two-pipe systems)

013G0001 RA-FNAngle 100.17 - 0.5F
013G0002 RA-FNStraight100.17 - 0.5F
013G0003 RA-FNAngle150.22 - 0.7F
013G0004 RA-FNStraight150.22 - 0.7F
013G0005 RA-FNAngle 200.30 -1.04F
013G0006 RA-FNStraight200.30 - 1.0F
013G0021 RA-FNAngle100.17 - 0.5D
013G0022 RA-FNStraight100.17 - 0.5D
013G0023 RA-FNAngle150.22 - 0.7D
013G0023AA RA-FNAngle150.22 - 0.7 
013G0024 RA-FNStraight150.22 - 0.7D
013G0025 RA-FNAngle200.30 - 1.0D
013G0026 RA-FNStraight200.30 - 1.0D
013G0027 RA-FNAngle250.30 - 1.0 
013G0028 RA-FNStraight250.30 - 1.0 
013G0084 RA-FNStraight - supplied with compression fittings for copper tubes150.22 - 0.73D
013G0141 RA-FN UKHorizontal angle100.17 - 0.5D
013G0143 RA-FN UKHorizontal angle150.22 - 0.7D
013G0145 RA-FN UKHorizontal angle200.25 - 0.8D
013G0149 RA-FN UKHorizontal angle - supplied with compression fittings for copper tubes150.26 - 0.7D
013G3226 RA-FNStraight, without nipple/nut150.43 - 0.7D
013G3227 RA-FNAngle, without nipple/nut150.43 - 0.7D
013G4218 RA-FNAngle, external thread150.22 - 0.7 

RA-FNE (Normal flow valves for one-pipe systems)

013G3276 RA-FNE 15Straight, incl. bended nipple15  
013G3277 RA-FNE 15Right mounted angle, incl. short nipple15  
013G3278 RA-FNE 15Left mounted angle, incl. short nipple15  

RA-G (High flow valves for one-pipe systems)

013G3383 RA-G 15Angle150.48 - 1.4D
013G3384 RA-G 15Straight150.48 - 1.4D
013G3385 RA-G 20Angle200.60 - 2.0D
013G3386 RA-G 20Straight200.60 - 2.0D
013G3387 RA-G 25Angle250.71 - 2.8 
013G3388 RA-G 25Straight250.71 - 2.8 


Documentation





Certificates/Declarations
 
Declaration: RA-G Valves
Declaration_RA-G.pdf (0.2 Mb), Literature number: VCSXC102, Language: English, Release date: 06/06 2007
 
Declaration: RAS-C2, RAS-D & RAS-D2
Declaration_RAS-C2_RAS-D_RAS-D2.pdf (0.1 Mb), Literature number: VCAVD102, Language: English, Release date: 17/07 2007
 
Human Safety Declaration
Human safety declaration.pdf (0.2 Mb), Literature number: VCAVG102, Language: English, Release date: 19/09 2008
 


Data sheet
 
Fixed capacity valves type RA-FN, series D
VDUZI202_RA-FN_series_D.pdf (0.7 Mb), Literature number: VDUZI202, Language: English, Release date: 04/01 2008
 
High capacity valve body, type RTD-G
VDUTK202_RTD-G.pdf (1.0 Mb), Literature number: VDUTK202, Language: English, Release date: 12/09 2008
 
Radiator valves type RA-FN (series D) and RA-G
VDSXG102_RA-FN+RA-G_series_D.pdf (1.6 Mb), Literature number: VDSXG102, Language: English, Release date: 20/02 2008
 
RA-FN radiator valves, series F
VDSXI102_RA-FN_series_F.pdf (0.8 Mb), Literature number: VDSXI102, Language: English, Release date: 13/06 2008
 
Thermostatic sensor RAS-C2 with RA-FN radiator valve (fixed capacity)
VDAVH102_RAS-C2.pdf (1.1 Mb), Literature number: VDAVH102, Language: English, Release date: 06/02 2009
 
Valve bodies type RA-G
VDTDB202_RA-G.pdf (0.4 Mb), Literature number: VDTDB202, Language: English, Release date: 11/07 2007
 
Valve body Type RA-G
VDTDB302_RA-G_Kina.pdf (0.9 Mb), Literature number: VDTDB302, Language: English, Release date: 29/09 2009
 


Multimedia
 
Introduction to thermostatic radiator valves
trv01.swf (0.3 Mb), Literature number: VVTYH102, Language: English, Release date: 19/02 2009
 
Thermostatic Radiator Valves - See how they work
TRV_euro.swf (2.5 Mb), Literature number: VVFNA102, Language: English, Release date: 09/10 2009
 


Accessories



Union Connection Kits
Union nuts and tailpieces
Valve inserts Replacement inserts for Danfoss valves