Lockshield Valves

H-piece valve, RLV-K



By means of the H-piece valve type RLV-K every valve radiator with a centre distance between the connections of 50 mm can be blocked individually, e.g. in order to carry out trouble-free maintenance without affecting other parts of the system.
RLV-K is used in two-pipe or one-pipe systems.
A drain tap is available as an accessory for draining and filling the radiator with water.


H-piece valve, RLV-K

Technical data



RLV-K

003L0280 RLV-KStraight, closed by-passR 1/2G 3/4
003L0281 RLV-KStraight, closed by-passG 3/4G 3/4
003L0282 RLV-KAngle, closed by-passR 1/2G 3/4
003L0283 RLV-KAngle, closed by-passG 3/4G 3/4


Documentation



5 Documents found: 3 data sheet and 2 instruction


Data sheet
 
Data RLV-K
vd33w102, data RLV-K eng.pdf (0.7 Mb), Literature number: VDQAQ14C, Language: (7L) GB,NL, Release date: 01/09 1999
 
H-piece valves RLV-K, RA appl.
VDQBF202_rlv-k.pdf (0.8 Mb), Literature number: VDQBF202, Language: English, Release date: 27/09 2004
 
H-piece valves RLV-K, RTD appl.
VDQCI302_RTD_rlv-k.pdf (0.7 Mb), Literature number: VDQCI302, Language: English, Release date: 01/09 2005
 


Instruction
 
Convection Brake for RLV-K
vi16b500_013R9263.pdf (0.0 Mb), Literature number: VIVDL15H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 01/02 1999
 
Instructions for RLV-K
vi33d900_013R9262_RLV-K.pdf (1.3 Mb), Literature number: VI33D95H, Language: (5H) DK,GB,DE,FR,ES,IT,SE,IS,NL,FI,LT,LV,EE,SK,HU,CZ,PL,RU, Release date: 01/03 2005