Thermal Actuators
Radiator Thermostats
Room Thermostats
Floor Heating Hydronics
Floor Heating Electrical
Climate Controls
Substations
Weather Compensators & PI Controllers
Motorized Control Valves
Ball Valves
Pressure & Flow Controllers
Temperature Controllers
Heat Exchangers
Balancing Valves
Burner Components
Heat Meters
Ventilation
Pressure & Temperature Switches
Heat Pumps
Solenoid Valves
Home
Radiator Thermostats
Thermal Actuators
ABNM & ABRA valve actuators
Sitemap
Product Range
TWA Standard Actuators
ABNM & ABRA valve actuators
ABNM & ABRA valve actuators
The modulated thermal actuator ABNM is used in direct digital controlled (DDC) systems with 0 10 volt control voltage. ABNM apply both in heating and cooling systems.
Technical data
Code No.
Type
Description
Supply Voltage
(VAC)
Control voltage
(VDC)
Cable length
ABNM actuators
082F1091
ABNM
With adapter for Danfoss RA valves
24
0-10
1 m
082F1094
ABNM
No valve adapter
24
0-10
1 m
082F1095
ABNM
No valve adapter
24
0-10
5 m
082F1096
ABNM
No valve adapter
24
0-10
8 m
ABRA actuators
082F1085
ABRA
RA 2000
24
Documentation
2 Documents found:
1 data sheet
and
1 instruction
Data sheet
Actuator 0-10 V Proportional Type ABNM
VD78H502_ABNM.pdf
(0.7 Mb), Literature number: VD78H502, Language: English, Release date: 29/03 2007
Instruction
Instruction for ABNM
ABNM_instruction_02.pdf
(0.6 Mb), Literature number: VISDG251, Language: (51) DK,GB,DE, Release date: 16/04 2008
Accessories
Adapters for ABNM