Radiator Valves

Lance Valves



RA 15/6T and 15/6 TB (normal flow) are special lance valves with flow and return in one radiator connection. Lance valves are suitable for towel dryers, enabling another radiator connection to be used for an electric heater.
RA 15/6T valves are used in one-pipe systems, RA 15/6TB valves are used in two-pipe systems.


Lance Valves

Technical data



RA 15/6T (for one-pipe systems)

013G3218 RA 15/6TFloor connection, 205 mm lanceG 3/4 AR 1/2
013G3220 RA 15/6TFloor connection, 205 mm lanceRp 1/2R 1/2
013G3268 RA 15/6TWall connection, 205 mm lanceG 3/4 AR 1/2
013G3270 RA 15/6TWall connection, 205 mm lanceRp 1/2R 1/2

RA 15/6TB (for two-pipe systems)

013G3210 RA 15/6TFloor connectionRp 1/2R 1/2
013G3215 RA 15/6TWall connectionRp 1/2R 1/2


Documentation





Certificates/Declarations
 
RA 15/6T & TB, EU-Declaration of Conformity
Declaration_RA_15-6T+TB.pdf (0.1 Mb), Literature number: VCTQA102, Language: English, Release date: 03/10 2006
 


Data sheet
 
Lance valve RA 15/6TB
VDTQV102_RA_15-6TB.pdf (0.5 Mb), Literature number: VDTQV102, Language: English, Release date: 12/07 2007
 
RA 15/6T and RA 15/6TB lance valves
VDTQU402.pdf (0.3 Mb), Literature number: VDTQU402, Language: English, Release date: 20/02 2008
 


Instruction
 
RA 15/6T, RA 15/6TB
013R9001_Vi51U500.pdf (0.3 Mb), Literature number: VI51U500, Language: No text, Release date: 01/08 2005