Radiator Valves

Integrated Valves



Modern radiators are often manufactured with integrated valves (also called built-in valves), which are built into the radiator at the time of manufacture; the radiator thermostat being fitted on site by the installer.

Integrated Valves

Technical data



Integrated valves

013G0220 Service setNormal and large flow, no pre-settingCICH, DéLonghi (Radel), Kermi, Radson, Schäfer, Stelrad.
013G0245 Service setNormal and large flow, no pre-settingBrötje, Buderus, Finimetal, Northor.
013G0270 Service setNormal and large flow, with pre-settingBrugman, Brötje, Buderus, CICH, DéLonghi (Radel), Finimetal, Myson, Northor, Rio, Schäfer, Termo Teknik.
013G7171 Universal and 6-ports radiatorsSmall flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7180 Universal and 6-ports radiatorsNormal and large flow, with pre-settingFerroli, Schäfer.
013G7181 Universal and 6-ports radiatorsSmall flow, with pre-settingFerroli, Schäfer.
013G7190 Universal and 6-ports radiatorsNormal and large flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013G7191 Universal and 6-ports radiatorsSmall flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013G7270 Universal and 6-ports radiatorsNormal and large flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7271 Universal and 6-ports radiatorsSmall flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7315 Service and replacement valveNormal and large flow, with pre-setting-
013G7360 Service setNormal and large flow, with pre-settingTipro Nova, Vogel & Noot.
013G7361 Service setSmall flow, with pre-settingTipro Nova, Vogel & Noot.
013G7370 Universal and 6-ports radiators, service setNormal and large flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7371 Universal and 6-ports radiators, service setSmall flow, with pre-settingBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Korado, Myson, Northor, Rio, Termo Teknik, Veha.
013G7380 Universal and 6-ports radiators, service setNormal and large flow, with pre-settingFerroli, Schäfer.
013G7381 Universal and 6-ports radiators, service setSmall flow, with pre-settingFerroli, Schäfer.
013G7382 Service setNormal and large flow, with pre-settingKermi.
013G7390 Universal and 6-ports radiators, service setNormal and large flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013G7391 Universal and 6-ports radiators, service setSmall flow, with pre-settingArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.
013L0215 Service and replacement valveNormal and large flow, no pre-setting-

Integrated valves type RTD-N

013L7270 Universal and 6-ports radiatorsNormal and large flowBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Myson, Northor, Rio, Termo Teknik, Veha.
013L7290 -Normal flow-
013L7370 Universal and 6-ports radiators, service setNormal and large flowBaufa, Biasi, Brugman, Brötje, Buderus, Cetra, CICH, DéLonghi (Radel), Finimetal, Hudevad, Myson, Northor, Rio, Termo Teknik, Veha.
013L7380 Universal and 6-ports radiators, service setNormal and large flowRettig
013L7390 Universal and 6-ports radiators, service setNormal and large flowArbonia, Dianorm, Diatherm, Henrad, Korado, Manaut, Purmo, Radson, Rettig, Starmex, Stelrad, VSZ Korad.


Documentation





Certificates/Declarations
 
Integrated Valves, EU-Declaration of Conformity
Declaration_Integrated_valves.pdf (0.1 Mb), Literature number: VCTVA102, Language: English, Release date: 30/01 2007
 


Data sheet
 
Flow director 013G1522 (RA)
VDCNC102_Flow-director_013G1522_RA.pdf (0.3 Mb), Literature number: VDCNC102, Language: English, Release date: 15/01 2008
 
Flow director 013G1522 for tube segment radiators (RTD)
VDCND102_Flow-director_013G1522_RTD.pdf (0.3 Mb), Literature number: VDCND102, Language: English, Release date: 15/01 2008
 
Flow director 013G1525 (RA)
VDCNE102_Flow-director_013G1525_RA.pdf (0.4 Mb), Literature number: VDCNE102, Language: English, Release date: 15/01 2008
 
Flow director 013G1525 for tube segment radiators (RTD)
VDCNF102_Flow-director_013G1525_RTD.pdf (0.3 Mb), Literature number: VDCNF102, Language: English, Release date: 15/01 2008
 
Flow director 013G1526 (RA)
VDCNG102_Flow-director_013G1526_RA.pdf (0.3 Mb), Literature number: VDCNG102, Language: English, Release date: 15/01 2008
 
Flow director 013G1526 for tube segment radiators (RTD)
VDCNH102_Flow-director_013G1526_RTD.pdf (0.3 Mb), Literature number: VDCNH102, Language: English, Release date: 15/01 2008
 
Flow directors for aluminium segment radiators (RTD)
VDCNB302_Flow-director_alu_RTD.pdf (0.4 Mb), Literature number: VDCNB302, Language: English, Release date: 22/04 2008
 
Flow insert for manifold radiators
vdtvw102_013g4020.pdf (0.3 Mb), Literature number: VDTVW102, Language: English, Release date: 24/02 2009
 
Flow insert for manifold radiators
vdtvx102_013g4220.pdf (0.4 Mb), Literature number: VDTVX102, Language: English, Release date: 24/02 2009
 
Integrated presetting valve, type RA-N 013G3380
VDTVT102_IBV_013G3380.pdf (0.8 Mb), Literature number: VDTVT102, Language: English, Release date: 06/08 2008
 
Integrated presetting valves, type RA-N 013G3390
VD34F202_IBV_013G3390.pdf (0.8 Mb), Literature number: VD34F202, Language: English, Release date: 18/07 2007
 
Integrated service and replacement valve 013G7315
VDTVC102_IBV_013G7315.pdf (0.7 Mb), Literature number: VDTVC102, Language: English, Release date: 12/09 2006
 
Integrated valve 013G0376 for manifold systems
VDTVV102_013G0376 for manifold.pdf (1.1 Mb), Literature number: VDTVV102, Language: English, Release date: 15/09 2008
 
Integrated valve 013L0370, type RTD-N
VDTVE302_IBV_013L0370.pdf (0.5 Mb), Literature number: VDTVE302, Language: English, Release date: 19/05 2008
 
Integrated valve 013L0380, type RTD-N
VDVEZ302_IBV_013L0380.pdf (0.5 Mb), Literature number: VDVEZ302, Language: English, Release date: 05/08 2008
 
Integrated valve 013L0390, type RTD-N
VD34C202_IBV_013L0390.pdf (0.6 Mb), Literature number: VD34C202, Language: English, Release date: 07/11 2006
 
Integrated valve, type RA-N 013G3259 with soldering connection
VD34A202_IBV_013G3259.pdf (0.5 Mb), Literature number: VD34A202, Language: English, Release date: 17/07 2007
 
Integrated valve, type RTD-N 013L1390 (short)
VD34G202_IBV_013L1390.pdf (0.6 Mb), Literature number: VD34G202, Language: English, Release date: 18/07 2007
 
Integrated valve, type RTD-N 013L3269 (soldering connection)
VDVEQ202_IBV_013L3269.pdf (0.6 Mb), Literature number: VDVEQ202, Language: English, Release date: 18/07 2007
 
Integrated valve, types 013G7370-71 & 013G7390-91
VDVEO202_IBV_013G7370-71-90-91.pdf (0.9 Mb), Literature number: VDVEO202, Language: English, Release date: 18/06 2007
 
Integrated valves 013G1382 & 013G1383
VDTVP302_IBV_013G1382.pdf (0.9 Mb), Literature number: VDTVP302, Language: English, Release date: 05/08 2008
 
Integrated valves, types 013G0360 & 013G0361
VDVES202_IBV_013G0360.pdf (0.9 Mb), Literature number: VDVES202, Language: English, Release date: 12/04 2007
 
Integrated valves, types 013G0372 & 013G0373
VDVEB202_IBV_013G0372.pdf (0.9 Mb), Literature number: VDVEB202, Language: English, Release date: 12/06 2007
 
Integrated valves, types 013G0380 & 013G0381
VDVED302_IBV_013G0380.pdf (0.9 Mb), Literature number: VDVED302, Language: English, Release date: 05/08 2008
 
Integrated valves, types 013G0390 & 013G0391
VDVEH302_IBV_013G0390.pdf (0.9 Mb), Literature number: VDVEH302, Language: English, Release date: 05/08 2008
 
RA Integrated Valves Service Sets
VDTVJ202_IBV_service-sets.pdf (1.1 Mb), Literature number: VDTVJ102, Language: English, Release date: 24/02 2006
 
Steel valve with air-vent for convectors
VDTVQ202_RA_Steel valve small.pdf (0.7 Mb), Literature number: VDTVQ202, Language: English, Release date: 21/10 2009
 
U-bends for steel convectors
VDCNI202_U-bend.pdf (0.3 Mb), Literature number: VDCNI202, Language: English, Release date: 21/10 2009
 


Instruction
 
Instruction for valve insert, mod. H
1_vi16s259_013R9249.pdf (0.2 Mb), Literature number: VITDV16A, Language: (6A) GB,DE,FR,NL, Release date: 01/02 1999
 
Instructions: Assembling of aluminium, bimetallic and similar segment radiators
VITVB500_Flow_director_alu_013R9463.pdf (2.4 Mb), Literature number: VITVB500, Language: No text, Release date: 11/09 2008
 
Integrated RA-N Valve 013G0220
vi34g200_013R9335.pdf (0.3 Mb), Literature number: VITXA26A, Language: (6A) GB,DE,FR,NL, Release date: 12/05 2004
 
Integrated RA-N Valve 013G0270
vi34h200_013R9336.pdf (0.3 Mb), Literature number: VITXB26A, Language: (6A) GB,DE,FR,NL, Release date: 12/05 2004
 
Integrated RA-N Valve 013G0482
013G0482_instr.pdf (0.5 Mb), Literature number: VITXD152, Language: (52) DK,GB,DE,FR, Release date: 01/08 2001
 
Integrated RA-N Valve 013G7170
013G7170_instr.pdf (0.2 Mb), Literature number: VITXF16A, Language: (6A) GB,DE,FR,NL, Release date: 01/10 1998
 
Integrated RA-N Valve 013G7180
1_013G7180_instr.pdf (0.3 Mb), Literature number: VITXG16A, Language: (6A) GB,DE,FR,NL, Release date: 01/04 1999
 
Integrated RA-N Valve 013G7190
1_013G7190_instr.pdf (0.2 Mb), Literature number: VITXI16A, Language: (6A) GB,DE,FR,NL, Release date: 01/02 1999
 
Integrated RA-N Valve 013G7270
1_013G7270_instr.pdf (0.2 Mb), Literature number: VITXK16A, Language: (6A) GB,DE,FR,NL, Release date: 01/05 1999
 
Integrated RA-N Valve 013G7360
1_013G7360_instr.pdf (0.3 Mb), Literature number: VITXM16G, Language: (6G) GB,DE,NL, Release date: 01/03 2002
 
Integrated RA-N Valve 013G7370
1_013G7370_instr.pdf (0.2 Mb), Literature number: VITXP16A, Language: (6A) GB,DE,FR,NL, Release date: 01/01 1999
 
Integrated RA-N Valve 013G7380
1_013G7380_instr.pdf (0.3 Mb), Literature number: VITXR16A, Language: (6A) GB,DE,FR,NL, Release date: 01/03 2000
 
Integrated RA-N Valve 013G7390
1_013G7390_instr.pdf (0.2 Mb), Literature number: VITXT16A, Language: (6A) GB,DE,FR,NL, Release date: 01/02 1999
 
Integrated RA-N Valve 013G7482
1_013G7482_instr.pdf (0.2 Mb), Literature number: VITXV16A, Language: (6A) GB,DE,FR,NL, Release date: 01/01 2003
 
Integrated RA-U Valve 013G0483
013G0483_instr.pdf (0.5 Mb), Literature number: VITXE152, Language: (52) DK,GB,DE,FR, Release date: 01/08 2001
 
Integrated RA-U Valve 013G7181
1_013G7181_instr.pdf (0.3 Mb), Literature number: VITXH16A, Language: (6A) GB,DE,FR,NL, Release date: 01/04 1999
 
Integrated RA-U Valve 013G7191
1_013G7191_instr.pdf (0.3 Mb), Literature number: VITXJ16A, Language: (6A) GB,DE,FR,NL, Release date: 01/02 1999
 
Integrated RA-U Valve 013G7271
1_013G7271_instr.pdf (0.2 Mb), Literature number: VITXL16A, Language: (6A) GB,DE,FR,NL, Release date: 01/05 1999
 
Integrated RA-U Valve 013G7361
1_013G7361_instr.pdf (0.3 Mb), Literature number: VITXN16G, Language: (6G) GB,DE,NL, Release date: 01/03 2002
 
Integrated RA-U Valve 013G7371
013G7371_instr.pdf (0.2 Mb), Literature number: VITXQ16A, Language: (6A) GB,DE,FR,NL, Release date: 01/10 1998
 
Integrated RA-U Valve 013G7381
1_013G7381_instr.pdf (0.2 Mb), Literature number: VITXS16A, Language: (6A) GB,DE,FR,NL, Release date: 01/03 2000
 
Integrated RA-U Valve 013G7391
1_013G7391_instr.pdf (0.2 Mb), Literature number: VITXU16A, Language: (6A) GB,DE,FR,NL, Release date: 01/02 1999
 
Integrated RA-U Valve 013G7483
1_013G7483_instr.pdf (0.2 Mb), Literature number: VITXW16A, Language: (6A) GB,DE,FR,NL, Release date: 01/01 2003
 
Integrated valve / Type N RTD
013R9405_vitva19V_IBV_GB_PL_RU.pdf (0.3 Mb), Literature number: VITVA19V, Language: (9V) GB,PL,RU, Release date: 02/11 2006
 
Integrated valve 013G7315
VITVM18T_013R9439.pdf (0.7 Mb), Literature number: VITVN18T, Language: GB, DE, FR, NL, CZ, Release date: 07/06 2006
 
Integrated valve RTD-N 013L7270
1_013L7270_instr.pdf (0.2 Mb), Literature number: VITXX15T, Language: (5T) DK,GB,DE,PL, Release date: 01/06 1999
 
Integrated valve RTD-N 013L7370
013L7370_instr.pdf (0.2 Mb), Literature number: VITXY15T, Language: (5T) DK,GB,DE,PL, Release date: 01/06 1999
 
Integrated valve RTD-N 013L7390
1_013L7390_instr.pdf (0.2 Mb), Literature number: VITXZ15T, Language: (5T) DK,GB,DE,PL, Release date: 01/09 2000
 
Integrated Valve Type RA-U
Integrated RA-U instr.pdf (0.6 Mb), Literature number: VITVC152, Language: (52) DK,GB,DE,FR, Release date: 01/10 2000
 
Integrated valve, accessory set 013L7380
VITVR102_013R9469.pdf (0.4 Mb), Literature number: VITVR102, Language: English, Release date: 15/04 2008
 
RTD-G Integrated valve, type 013L0670
013R8402_Santechprom.pdf (0.2 Mb), Literature number: VITVG102, Language: English, Release date: 01/09 2006
 


Accessories



Flow Directors Danfoss flow directors are used in segment radiators to direct the water flow correctly through a Danfoss integrated valve.
U-bend garnitures Danfoss U-bend garnitures are designed for incorporation into steel-pipe convectors as housing for the Danfoss integrated valves types RTD-N 013L0370 and RTD-G 013L0670. As the U-bend garnitures are made of steel, the connection to the convector pipes can be done by a simple welding process. This means that the thermostatic valve function will be integrated into the convector and by that offer a compact, simple and nice installation.