DHP-A

DHP-A



Danfoss DHP-A is so efficient that you can reduce your heating costs by up to 50%. Thanks to its advanced technology, it can retrieve energy from the air down to a temperature of minus 20 degrees.
The patented TWS technology heats hot-water faster and with less energy consumption than any other system on the market. Danfoss DHP-A does not require any boreholes, and produces both heat and hot-water.


DHP-A

Technical data



DHP-A

086U5039 Outdoor Air/Water HP 6 kW(400V), with integrated stainless hot water tank
086U5040 Outdoor Air/Water HP 8 kW(400V), with integrated stainless hot water tank
086U5041 Outdoor Air/Water HP 10 kW(400V), with integrated stainless hot water tank
086U5042 Outdoor Air/Water HP 12 kW(400V), with integrated stainless hot water tank
086U5047 Outdoor Air/Water HP 6 kW(230V), with integrated stainless hot water tank
086U5048 Outdoor Air/Water HP 8 kW(230V), with integrated stainless hot water tank
086U5049 Outdoor Air/Water HP 10 kW(230V), with integrated stainless hot water tank
086U5050 Outdoor Air/Water HP 12 kW(230V), with integrated stainless hot water tank


Documentation





Certificates/Declarations
 
DHP-A (3 phase) - declaration of conformity
CE_DHP-A_3Phase_2009-08.pdf (0.3 Mb), Literature number: VCBMB102, Language: English, Release date: 28/10 2009
 
DHP-A (SP) - declaration of conformity
CE_DHP-A_SP_2009-08.pdf (0.3 Mb), Literature number: VCBMC102, Language: English, Release date: 28/10 2009
 
Outdoor unit DHP-A, DHP-AL (SP) - declaration of conformity
CE_DHP Outdoor unit for A-AL_2009-08.pdf (0.3 Mb), Literature number: VCBMA102, Language: English, Release date: 28/10 2009
 


Data sheet
 
DHP Vent
DHP_VENT_VDBQB102_ENG.pdf (0.4 Mb), Literature number: VDBQB102, Language: English, Release date: 27/02 2009
 
DHP-A data sheet
DHP-A_datasheet_VDBMA802_ENG.pdf (0.5 Mb), Literature number: VDBMA802, Language: English, Release date: 25/09 2009
 


Leaflet
 
Brochure Danfoss Heat Pumps
Danfoss_GeneralBrochure_ENG.pdf (1.3 Mb), Literature number: VBBMA202, Language: English, Release date: 28/07 2009
 


Mounting Guide
 
DHP-A, -AL
DHP_mounting_outdoorunit_VMBMF302_EN.pdf (2.5 Mb), Literature number: VMBMF302, Language: English, Release date: 12/09 2008
 
DHP-A, AL, C, H, L (basic & opti) installation and service manual
DHP_install_VMBMA502_EN.pdf (16.4 Mb), Literature number: VMBMA502, Language: English, Release date: 28/07 2009
 


Technical papers
 
DHP-A
DHP-A_technical_paper_VFBMA502_EN.pdf (3.0 Mb), Literature number: VFBMA502, Language: English, Release date: 11/11 2008
 


User Guide
 
DHP-A, AL, C, H, H Opti Pro, L user manual
DHP_user_VUBMA402_EN.pdf (3.4 Mb), Literature number: VUBMA402, Language: English, Release date: 28/07 2009