DHP-H

DHP-H



Danfoss DHP-H is a very high performance heat pump, because it is extremely efficient and reliable. The patented TWS technology provides both more and hotter water. The time taken to recharge the hot water tank after peak consumption has more than halved in comparison with old technology.

DHP-H

Technical data



DHP-H

086U5000 Ground source HP 6 kW(400V), with integrated stainless hot water tank
086U5001 Ground source HP 8 kW(400V), with integrated stainless hot water tank
086U5002 Ground source HP 10 kW(400V), with integrated stainless hot water tank
086U5003 Ground source HP 12 kW(400V), with integrated stainless hot water tank
086U5004 Ground source HP 16 kW(400V), with integrated stainless hot water tank
086U5010 Ground source HP 6 kW(230V), with integrated stainless hot water tank
086U5011 Ground source HP 8 kW(230V), with integrated stainless hot water tank
086U5012 Ground source HP 10 kW(230V), with integrated stainless hot water tank
086U5013 Ground source HP 12 kW(230V), with integrated stainless hot water tank


Documentation





Certificates/Declarations
 
DHP-H (3 phase) - declaration of conformity
CE_DHP-H_3Phase_2009-08.pdf (0.3 Mb), Literature number: VCBMK102, Language: English, Release date: 28/10 2009
 
DHP-H (SP) - declaration of conformity
CE_DHP-H_SP_2009-08.pdf (0.3 Mb), Literature number: VCBMJ102, Language: English, Release date: 28/10 2009
 


Data sheet
 
DHP Vent
DHP_VENT_VDBQB102_ENG.pdf (0.4 Mb), Literature number: VDBQB102, Language: English, Release date: 27/02 2009
 
DHP-H data sheet
DHP-H_datasheet_VDBMB302_ENG_Low.pdf (0.4 Mb), Literature number: VDBMB302, Language: English, Release date: 25/09 2009
 


Leaflet
 
Brochure Danfoss Heat Pumps
Danfoss_GeneralBrochure_ENG.pdf (1.3 Mb), Literature number: VBBMA202, Language: English, Release date: 28/07 2009
 


Mounting Guide
 
DHP-A, AL, C, H, L (basic & opti) installation and service manual
DHP_install_VMBMA502_EN.pdf (16.4 Mb), Literature number: VMBMA502, Language: English, Release date: 28/07 2009
 


Technical papers
 
DHP-H
DHP-H_technical_paper_VFBMC402_EN.pdf (2.3 Mb), Literature number: VFBMC402, Language: English, Release date: 11/11 2008
 


User Guide
 
DHP-A, AL, C, H, H Opti Pro, L user manual
DHP_user_VUBMA402_EN.pdf (3.4 Mb), Literature number: VUBMA402, Language: English, Release date: 28/07 2009