DHP-C

DHP-C



You can’t beat the indoor comfort provided by the Danfoss DHP-C. Heating in the winter, cooling in the summer and hot water all year round. The pump basically features the same equipment and performance as the DHP-H but, thanks to its passive cooling function, it also provides pleasant cooling in the summer.

DHP-C

Technical data



DHP-C

086U5033 Ground source HP 6 kW(400V), with integrated stainless hot water tank
086U5034 Ground source HP 8 kW(400V), with integrated stainless hot water tank
086U5035 Ground source HP 10 kW(400V), with integrated stainless hot water tank
086U5036 Ground source HP 4 kW(400V), with integrated stainless hot water tank
086U5037 Ground source HP 5 kW(400V), with integrated stainless hot water tank
086U5038 Ground source HP 7 kW(400V), with integrated stainless hot water tank


Documentation





Certificates/Declarations
 
DHP-C (3 phase) - declaration of conformity
CE_DHP-C_3Phase_2009-08.pdf (0.3 Mb), Literature number: VCBMG102, Language: English, Release date: 28/10 2009
 


Data sheet
 
DHP Vent
DHP_VENT_VDBQB102_ENG.pdf (0.4 Mb), Literature number: VDBQB102, Language: English, Release date: 27/02 2009
 
DHP-C data sheet
DHP-C_datasheet_VDBMD502_ENG_Low.pdf (0.3 Mb), Literature number: VDBMD502, Language: English, Release date: 25/09 2009
 


Leaflet
 
Brochure Danfoss Heat Pumps
Danfoss_GeneralBrochure_ENG.pdf (1.3 Mb), Literature number: VBBMA202, Language: English, Release date: 28/07 2009
 


Mounting Guide
 
DHP-A, AL, C, H, L (basic & opti) installation and service manual
DHP_install_VMBMA502_EN.pdf (16.4 Mb), Literature number: VMBMA502, Language: English, Release date: 28/07 2009
 


User Guide
 
DHP-A, AL, C, H, H Opti Pro, L user manual
DHP_user_VUBMA402_EN.pdf (3.4 Mb), Literature number: VUBMA402, Language: English, Release date: 28/07 2009