DHP-L

DHP-L



The DHP-L differs from the DHP-H with its separate hot water tank. Its low height makes it ideal for use where ceilings are low. The Danfoss DHP-L features the reliable, quiet scroll compressor and has an integrated three-step electrical heating element as back up.

DHP-L

Technical data



DHP-L

086U5018 Ground source HP 6 kW(400V)
086U5019 Ground source HP 8 kW(400V)
086U5020 Ground source HP 10 kW(400V)
086U5021 Ground source HP 12 kW(400V)
086U5022 Ground source HP 16 kW(400V)
086U5023 Ground source HP 6 kW(230V)
086U5024 Ground source HP 8 kW(230V)
086U5025 Ground source HP 10 kW(230V)
086U5026 Ground source HP 12 kW(230V)


Documentation





Certificates/Declarations
 
DHP-L (3 phase) - declaration of conformity
CE_DHP-L_3Phase_2009-09.pdf (0.3 Mb), Literature number: VCBML102, Language: English, Release date: 28/10 2009
 
DHP-L (SP) - declaration of conformity
CE_DHP-L_SP_2009-08.pdf (0.3 Mb), Literature number: VCBMM102, Language: English, Release date: 28/10 2009
 


Data sheet
 
DHP Vent
DHP_VENT_VDBQB102_ENG.pdf (0.4 Mb), Literature number: VDBQB102, Language: English, Release date: 27/02 2009
 
DHP-L/DWH data sheet
DHP-L_DWH_datasheet_VDBMC302_ENG_Low.pdf (0.5 Mb), Literature number: VDBMC302, Language: English, Release date: 25/09 2009
 


Leaflet
 
Brochure Danfoss Heat Pumps
Danfoss_GeneralBrochure_ENG.pdf (1.3 Mb), Literature number: VBBMA202, Language: English, Release date: 28/07 2009
 


Mounting Guide
 
DHP-A, AL, C, H, L (basic & opti) installation and service manual
DHP_install_VMBMA502_EN.pdf (16.4 Mb), Literature number: VMBMA502, Language: English, Release date: 28/07 2009
 


Technical papers
 
DHP-L
DHP-L_technical_paper_VFBMD402_EN.pdf (2.2 Mb), Literature number: VFBMD402, Language: English, Release date: 11/11 2008
 


User Guide
 
DHP-A, AL, C, H, H Opti Pro, L user manual
DHP_user_VUBMA402_EN.pdf (3.4 Mb), Literature number: VUBMA402, Language: English, Release date: 28/07 2009
 


Accessories



Cooling equipment
086U5057 The Danfoss DWH is designed to be perfectly compatible with the Danfoss DHP-L. It is very efficient, and when used with our pump it provides optimum heating and hot water comfort. The patented TWS technology provides hot water quickly at low operating costs. The Danfoss DWH is available in two sizes, 200 and 300 litres, and with a copper-lined steel or stainless steel tank. Danfoss DWH An advanced domestic hot water storage.
086U5058 The Danfoss DWH is designed to be perfectly compatible with the Danfoss DHP-L. It is very efficient, and when used with our pump it provides optimum heating and hot water comfort. The patented TWS technology provides hot water quickly at low operating costs. The Danfoss DWH is available in two sizes, 200 and 300 litres, and with a copper-lined steel or stainless steel tank. Danfoss DWH An advanced domestic hot water storage.
Expansion cards
Filters
Flexible hoses
Others
086U6003