DHP-R

DHP-R



Danfoss DHP-R is a large capacity heat pump equipped with an integrated web server which allows the heat pump to be controlled and monitored via the Internet. The customer has control over all the settings – alarm management, operating history, relevant temperatures and operating situation. They receive operating history in the form of graphs with second, minute and hour databases.

DHP-R

Technical data



DHP-R

086U1007 Ground source HP 42 kW(400V)
086U1008 Ground source HP 35 kW(400V)
086U1009 Ground source HP 26 kW(400V)
086U1010 Ground source HP 20 kW(400V)
086U1012 Ground source HP 25 kW(400V)
086U1013 Ground source HP 21 kW(400V)


Documentation





Catalogue
 
DHP-R
DHP-R_accessories_guide_VKBMA302_EN.pdf (3.5 Mb), Literature number: VKBMA302, Language: English, Release date: 06/05 2008
 


Certificates/Declarations
 
DHP-R - declaration of conformity
CE_DHP-R_2009-01.pdf (0.3 Mb), Literature number: VCBMN102, Language: English, Release date: 28/10 2009
 


Data sheet
 
DHP-R data sheet
DHP-R_datasheet_VDBMG202_ENG_Low.pdf (0.3 Mb), Literature number: VDBMG202, Language: English, Release date: 25/09 2009
 


Leaflet
 
Brochure Danfoss Heat Pumps
Danfoss_GeneralBrochure_ENG.pdf (1.3 Mb), Literature number: VBBMA202, Language: English, Release date: 28/07 2009
 
DHP-R brochure
Danfoss_DHP-R_eng_LR.pdf (0.8 Mb), Literature number: VBBMC102, Language: English, Release date: 04/02 2008
 


Software
 
DHP-R Instructions for upgrading software
Software_Upgrade_installation_manual_DHP-R.pdf (0.5 Mb), Literature number: VSBMC202, Language: English, Release date: 05/09 2008
 
DHP-R Software Upgrade
Danfoss_DHP-R_Upgrade_R1_06.exe (0.8 Mb), Literature number: VSBMB102, Language: English, Release date: 27/01 2009
 


Technical papers
 
DHP-R
DHP-R_technical_paper_VFBMF502_EN.pdf (2.4 Mb), Literature number: VFBMF502, Language: English, Release date: 01/10 2009
 


Linked Products



DHP-R Danfoss DHP-R is a large capacity heat pump equipped with an integrated web server which allows the heat pump to be controlled and monitored via the Internet. The customer has control over all the settings – alarm management, operating history, relevant temperatures and operating situation. They receive operating history in the form of graphs with second, minute and hour databases.