DHP-AL

DHP-AL



Danfoss DHP-AL is so efficient that you can reduce your heating costs by up to 50%. Thanks to its advanced technology, it can retrieve energy from the air down to a temperature of minus 20 degrees.
DHP-AL has the same functionality like DHP-A but hot water tank has been separated. Dedicated water heater has 200 liters, stainless or copper.


DHP-AL

Technical data



DHP-AL

086U3519 Outdoor Air/Water HP 6 kW(400V), ready to work with a separate hot water tank
086U3520 Outdoor Air/Water HP 8 kW(400V), ready to work with a separate hot water tank
086U3521 Outdoor Air/Water HP 10 kW(400V), ready to work with a separate hot water tank
086U3522 Outdoor Air/Water HP 12 kW(400V), ready to work with a separate hot water tank


Documentation





Certificates/Declarations
 
DHP-AL (3 phase) - declaration of conformity
CE_DHP-AL_3Phase_2009-08.pdf (0.3 Mb), Literature number: VCBMD102, Language: English, Release date: 28/10 2009
 
DHP-AL (SP) - declaration of conformity
CE_DHP-AL_SP_2009-08.pdf (0.3 Mb), Literature number: VCBME102, Language: English, Release date: 28/10 2009
 
Outdoor unit DHP-A, DHP-AL (SP) - declaration of conformity
CE_DHP Outdoor unit for A-AL_2009-08.pdf (0.3 Mb), Literature number: VCBMA102, Language: English, Release date: 28/10 2009
 


Data sheet
 
DHP Vent
DHP_VENT_VDBQB102_ENG.pdf (0.4 Mb), Literature number: VDBQB102, Language: English, Release date: 27/02 2009
 
DHP-AL data sheet
DHP-AL_datasheet_VDBMH502_ENG.pdf (0.6 Mb), Literature number: VDBMH502, Language: English, Release date: 25/09 2009
 


Leaflet
 
Brochure Danfoss Heat Pumps
Danfoss_GeneralBrochure_ENG.pdf (1.3 Mb), Literature number: VBBMA202, Language: English, Release date: 28/07 2009
 


Mounting Guide
 
DHP-A, -AL
DHP_mounting_outdoorunit_VMBMF302_EN.pdf (2.5 Mb), Literature number: VMBMF302, Language: English, Release date: 12/09 2008
 


Technical papers
 
DHP-AL
DHP-AL_technical_paper_VFBMG402_EN.pdf (3.7 Mb), Literature number: VFBMG402, Language: English, Release date: 11/11 2008
 


User Guide
 
DHP-A, AL, C, H, H Opti Pro, L user manual
DHP_user_VUBMA402_EN.pdf (3.4 Mb), Literature number: VUBMA402, Language: English, Release date: 28/07 2009
 


Accessories



086U4210 The Danfoss DWH is designed to be perfectly compatible with the Danfoss DHP-L. It is very efficient, and when used with our pump it provides optimum heating and hot water comfort. The patented TWS technology provides hot water quickly at low operating costs. The Danfoss DWH is available in two sizes, 200 and 300 litres, and with a copper-lined steel or stainless steel tank.
Expansion cards
Filters
Flexible hoses
Others
Outdoor unit DHP-A, AL Outdoor unit DHP-A, AL
Room sensors