| Code No. | Type | Description |
Bending Springs |
|
088X0605
| FH-TOF | External bending spring for 16mm pipe |
|
088X0606
| FH-TOG | External bending spring for 20mm pipe |
|
088X0607
| FH-TOH | Internal bending spring for 16mm pipe |
|
088X0608
| FH-TOI | Internal bending spring for 20mm pipe |
Measurement Base |
|
088X0614
| FH-TOO | Measurement base |
Tools for Dry Systems |
|
088X0612
| FH-TOM | Hot wire cutter |
|
088X0613
| FH-TON | Ball nose routing bit for SpeedUp Eco |
Tools for Pipes |
|
088X0600
| FH-TOA | FH pipe dispensing wheel 200m |
|
088X0601
| FH-TOB | Pipe cutter for 16-20mm |
|
088X0602
| FH-TOC | Pipe cutter for 16-32mm |
|
088X0603
| FH-TOD | Pipe bevelling tool for 16mm pipe |
|
088X0604
| FH-TOE | Pipe bevelling tool for 20mm pipe |
|
088X0609
| FH-TOJ | Hand press tool |
|
088X0610
| FH-TOK | Inserts for 16mm pipe |
|
088X0611
| FH-TOL | Inserts for 20mm pipe |
|
088X0615
| FH-TOP | The Pipe Dispensing Wheel Kit is used to extent the max. size of the pipe coil. |