| Code No. | Type | Description |
16mm |
|
088X0001
| FH-CPA | FH composite pipe 16 x 2 mm, 200m |
|
088X0003
| FH-CPC | FH composite pipe 16 x 2 mm, 500m |
20mm |
|
088X0002
| FH-CPB | FH composite pipe 20x2,25 mm, 100m |
Fittings |
|
088X0020
| FH-PFA | Press coupling 16x16 |
|
088X0021
| FH-PFB | Press coupling 20x20 |
|
088X0025
| FH-PFC | Screw coupling 3/4" x 16x2 |
|
088X0026
| FH-PFD | Screw coupling 3/4" x 20x2,25 |
|
088X0030
| FH-PFE | Compression fitting 3/4" 16x2 |
|
088X0031
| FH-PFF | Compression fitting 3/4" 20x2.25 |