| Code No. | Type | Description |
Flush Mounted |
|
088X0400
| FH-FCA | Flush mounted cabinet w:45cm |
|
088X0401
| FH-FCB | Flush mounted cabinet w:68cm |
|
088X0402
| FH-FCC | Flush mounted cabinet w:83cm |
|
088X0403
| FH-FCD | Flush mounted cabinet w:113cm |
Surface Mounted |
|
088X0410
| FH-SCA | Surface mounted cabinet w:45cm |
|
088X0411
| FH-SCB | Surface mounted cabinet w:68cm |
|
088X0412
| FH-SCC | Surface mounted cabinet w:83cm |
|
088X0413
| FH-SCD | Surface mounted cabinet w:113cm |
Surface Mounted Zinc |
|
088X0420
| FH-SCE | Surface mounted cabinet zinc w:130cm |
|
088X0421
| FH-SCF | Surface mounted cabinet zinc w:150cm |
|
088X0422
| FH-SCG | Surface mounted cabinet zinc w:170cm |