DHP-AL

Outdoor unit DHP-A, AL



Outdoor unit DHP-A, AL

Outdoor unit DHP-A, AL

Technical data



Outdoor unit DHP-A, AL

086U5213 Outdoor unit 10-12 kW
086U6411 Outdoor unit 6-8 kW


Accessories



DHP-A Danfoss DHP-A is so efficient that you can reduce your heating costs by up to 50%. Thanks to its advanced technology, it can retrieve energy from the air down to a temperature of minus 20 degrees. The patented TWS technology heats hot-water faster and with less energy consumption than any other system on the market. Danfoss DHP-A does not require any boreholes, and produces both heat and hot-water.
DHP-A Opti Danfoss DHP-A Opti can retrieve energy from the air down to a temperature of minus 20 degrees. Danfoss DHP-A Opti is so efficient that you can reduce your heating costs by up to three quarters. Opti technology incorporates an intelligent control system that via speed controlled circulation pumps ensures that the performance is always adjusted to the prevailing requirements and conditions of the heating system. This makes the heat pump always work under the most ideal conditions available, you gain a maximum of efficiency and a minimum of energy consumption, guaranteeing you the highest possible COP, second by second, hour by hour. The patented TWS technology heats hot-water faster and with less energy consumption than any other system on the market. Danfoss DHP-A Opti does not require any boreholes, and produces both heat and hot-water.
DHP-AL Danfoss DHP-AL is so efficient that you can reduce your heating costs by up to 50%. Thanks to its advanced technology, it can retrieve energy from the air down to a temperature of minus 20 degrees. DHP-AL has the same functionality like DHP-A but hot water tank has been separated. Dedicated water heater has 200 liters, stainless or copper.
DHP-AL Opti Danfoss DHP-A Opti can retrieve energy from the air down to a temperature of minus 20 degrees. Danfoss DHP-A Opti is so efficient that you can reduce your heating costs by up to three quarters. Opti technology incorporates an intelligent control system that via speed controlled circulation pumps ensures that the performance is always adjusted to the prevailing requirements and conditions of the heating system. This makes the heat pump always work under the most ideal conditions available, you gain a maximum of efficiency and a minimum of energy consumption, guaranteeing you the highest possible COP, second by second, hour by hour. The patented TWS technology heats hot-water faster and with less energy consumption than any other system on the market. Danfoss DHP-A Opti does not require any boreholes, and produces both heat and hot-water.