Programmable Room Thermostats (Heat/Cool)

Programmable Room Thermostats (Heat/Cool)



A range of programmable heat/cool room thermostats consisting of 2 series.

The 6000 Series are programmable fan-coil units providing 5/2 day with either 2 or 4 time and temperature events each day.

The 8000 Series are advanced programmable thermostats for use in all types of air-conditioning systems including multi-stage to air heat pumps in the domestic and commercial market.


Programmable Room Thermostats (Heat/Cool)

Technical data



6000 Series

087N7050 HCS61001 heat or 1 cool, with operation selected at time of installation - no fan output.
087N7052 HCW6110-11 heat or 1 cool, 1 speed fan output. Water based temperature changeover from heat to cool - pipe sensor included.
087N7053 HC6110-31 heat or 1 cool, 3 speed fan output. Auto changeover from heat to cool.
Battery powered with built-in sensor.
087N7054 HCS61031 heat or 1 cool thermostat, with operation selected at time of installation - no fan output.
087N7057 HC6113-31 heat or 1 cool, 3 speed fan output. Auto changeover from heat to cool.
Mains powered with built in sensor.
087N7058 HCS6100-11 heat or 1 cool, 1 speed fan output, with operation selected at time of installation.
087N7059 HCS6100-31 heat or 1 cool, 3 speed fan output, with operation selected at time of installation.
087N7061 HCW6110-31 heat or 1 cool with 3 speed fan output. Water temperature based changeover from heat to cool, pipe sensor included.
Battery powered with built-in sensor.
087N7062 HC6110-11 heat or 1 cool, 1 speed fan output. Auto changeover from heat to cool.
087N7063 HCS6103-11 heat or 1 cool, 1 speed fan output, with operation selected at time of installation.
087N7064 HCS6103-31 heat or 1 cool, 3 speed fan output, with operation selected at time of installation.
087N7065 HCW6113-11 heat or 1 cool, 1 speed fan output. Water temperature based changeover from heat to cool, pipe sensor included.
087N7066 HCW6113-31 heat or 1 cool, 3 speed fan output. Water temperature based changeover from heat to cool, pipe sensor included. Mains powered with built-in sensor.
087N7067 HC6113-11 heat or 1 cool, 1 speed fan output. With auto changeover from heat to cool.
087N7068 HCS61011 heat or 1 cool, with operation selected at time of installation - no fan output.
087N7070 HCW6111-11 heat or 1 cool, 1 speed fan output. Water temperature based changeover from heat to cool, pipe sensor included.
087N7071 HC6111-31 heat or 1 cool, 3 speed fan output. Auto changeover from heat to cool.
087N7072 HCS6101-11 heat or 1 cool, with operation selected at time of installation - 1 speed fan output.
087N7073 HCS6101-31 heat or 1 cool, with operation selected at time of installation - 3 speed fan output.
087N7075 HCW6111-31 heat or 1 cool, 3 speed fan output. Water temperature based changeover from heat to cool.
087N7076 HC6111-11 heat or 1 cool, 1 speed fan output. Auto changeover from heat to cool.

8000 Series

087N6807 HC8111-11 Heat, 1 Cool, 1 speed. Non-heat pump, automatic sequence control of fan-coil units and packaged/split air-conditioning units.

HC-75
Battery Powered

087N6685 HC75For both heating and cooling applications, built-in sensor. 7 day/ 5 day/2 day, 2 stage progammable room thermostat. No fan output.
087N6686 HC75-1For both heating and cooling applications, built-in sensor. 7 day/ 5 day/2 day, 2 stage progammable room thermostat. 1 speed fan output.
087N6687 HC75-3For both heating and cooling applications, built-in sensor. 7 day/ 5 day/2 day, 2 stage progammable room thermostat. 3 speed fan output.
087N6690 HC75AFor both heating and cooling applications, remote sensor. 7 day/ 5 day/2 day, 2 stage progammable room thermostat. No fan output.
087N6691 HC75A-3For both heating and cooling applications, remote sensor. 7 day/ 5 day/2 day, 2 stage progammable room thermostat. 3 speed fan output.


Documentation





Certificates/Declarations
 
Declaration of Conformity, 8000 series 230 V
Declaration_8000_230v.pdf (0.0 Mb), Literature number: VCRHV102, Language: English, Release date: 06/12 2002
 
Declaration of Conformity, 8000 series 24 V
Declaration_8000_24v.pdf (0.0 Mb), Literature number: VCRHU102, Language: English, Release date: 03/03 2003
 
Declaration of Conformity, 8000 series Battery
Declaration_8000_Battery.pdf (0.0 Mb), Literature number: VCRHW102, Language: English, Release date: 27/12 2001
 
Declaration of Conformity, HC6000 series 230 V
DRL0050B Mk33 HC NCT HP HPT6000 _230Vac_.pdf (0.0 Mb), Literature number: VCRHP302, Language: English, Release date: 18/08 2009
 
Declaration of Conformity, HC6000 series Battery
MK33__HC_Battery.pdf (0.0 Mb), Literature number: VCRHQ202, Language: English, Release date: 26/03 2007
 
Declaration of Conformity, TP75 & HC75
Declaration_HC75.pdf (0.0 Mb), Literature number: VCRHX102, Language: English, Release date: 25/03 2004
 


Data sheet
 
6000 Series
042v06.pdf (0.7 Mb), Literature number: VDRGT502, Language: English, Release date: 11/10 2007
 
8000 Series Data Sheet
8000 Series Data Sheet 472.pdf (0.6 Mb), Literature number: VDRGW102, Language: English, Release date: 01/01 2002
 


Instruction
 
HC6000 Series Installation Instructions
33088v06.pdf (1.5 Mb), Literature number: VIRMA46A, Language: (6A) GB,DE,FR,NL, Release date: 21/05 2008
 
HC6000 Series User Instructions
33087v03.pdf (1.7 Mb), Literature number: VIRMB26A, Language: (6A) GB,DE,FR,NL, Release date: 10/07 2007